??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23060.0155 Shaft / Plain Washer
HELP_VARIABLE
Company
Halder
Description
EH 23060. - Shaft / Plain Washers, high precision design
Bill of material
23060.0155 Shaft / Plain Washer
BESTNR
Ref. No.
23060.0155
MAT
Material
Stainless steel
D1
5.3 mm
D2
13 mm
S
3 mm
SCH
for screw
M5
G
Weight
2.5 g
Embedded user actions